Country
MyLighting login
Products
Products
LED Drivers
See all
Linear and compact LED drivers
Outdoor and industrial LED drivers
Constant voltage drivers
See all
LED Modules
See all
Linear and area modules
Directional and recessed modules
Outdoor modules
Constant voltage modules
See all
Lighting controls
See all
Sensors and accessories
See all
Retail Display Lighting
See all
Retail display lighting modules
Retail display lighting accessories
Power drivers
See all
Solutions
Connected lighting systems and components
Connected lighting
MasterConnect
Sensor Ready and D4i
SR Bridge
Connected lighting
Experience lighting - premium lighting systems
Experience lighting
BioUp - HCL
Spectral Engineering
Indoor premium light recipes
Outdoor light recipes
Flextune - Multi-channel
ComfortFade Dim-to-off
Experience lighting
Peace of mind
Peace of mind
Robust DuraVolt Drivers
Lumen and Color Selectable
SimpleSet programming
Peace of mind
Field installation and replacement
Advance Express Drivers
Ballasts and TLED Drivers
Tools
Tools
Tools
Easy Design-in Tool
MyLighting
MultiOne Configurator
Tools
Contact us
Overview
Specifications
Downloads
Home
Products
LED Modules
Linear and area modules
LED Strip Value Offer (1-Row)
Fortimo LED Strip VO 44in 6000lm 840 LV4
Back to family
LED Strip Value Offer (1-Row)
ADVANCE Fortimo LED Strip VO 44in 6000lm 840 LV4
Popular downloads
Product Data Sheet
pdf
737.5 kB
View all downloads
Product Description
ADVANCE Fortimo LED Strip VO 44in 6000lm 840 LV4
Order code:
929002778813
Specifications
Expand all
Light Technical
Luminous Flux
4,960 lm
Life to 70% Lumen Maintenance
60,000 hour(s)
Color Consistency Initial
3
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
185 lm/W
Color rendering index (CRI)
80
Operating and Electrical
Power Consumption
27 W
Wiring
Input Wire Gauge
18-24 AWG
Temperature
T-Case Lifetime (Max)
176 °F
T-Case Lifetime (Nom)
176 °F
T-Case Maximum (Max)
185 °F
T-Case Maximum (Nom)
185 °F
Mechanical and Housing
Overall length
44-1/16 inch
Overall width
13/16 inch
Overall height
3/16 inch
Dimensions (Height x Width x Depth)
4 x 20 x 1118 mm
UL Wet/ damp/ dry location
Damp location
Minimum Segment Length
11 inch
Net Weight (Piece)
0.179 lb
Approval and Application
Approval Marks
REACH compliance
RoHS compliance
cUL certificate
Product Data
Order product name
Fortimo LED Strip VO 44in 6000lm 840 LV4
Full product name
Fortimo LED Strip VO 44in 6000lm 840 LV4
Order code
929002778813
Material Nr. (12NC)
929002778813
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
781087172292
Numerator - Packs per outer box
120
EAN/UPC - Case
50781087172297
Downloads
Leaflets
Product Data Sheet
Product Datasheet-Fortimo Strip VO 44in 6000lm 8xx LV4
pdf 737.5 kB
View
Visuals
Product-Photographs-929002778813_NA
Multiple assets - Visuals
Download
CAD Drawings
Fortimo Strip VO 44in 6000lm 830 LV4
stp 3.4 MB
Download