Products
929002722713
929002722813
929002722913
929002723013
929002723113
929002723213
929002723313
929002723413
Product family information
Description
Fortimo LED Strip VO modules are perfect for 2' and 4' troffers as well as other recessed and suspended fixtures offering adequate flux and efficacy, with a breakable feature to allow SKU count reduction. LED Strip VOcs takes that up a notch with CCT-selectable feature for further reduction in number of boards required to service the fixtures.
Benefits
Cover your standard size needs with 4ft modules breakable down to shorter lengths
Multiple lumen outputs available
Features
Excellent color consistency of 3 SDCM
Multiple lumen packages available