ADVANCE FO Strip VOcs 44in 3200lm 835-850 LV1

Product Description

ADVANCE FO Strip VOcs 44in 3200lm 835-850 LV1

Order code: 929002746913

Specifications

Luminous Flux
3,110 lm 3,220 lm
Life to 70% Lumen Maintenance
60,000 hour(s)
Color Consistency Initial
3
Correlated Color Temperature (Nom)
Selectable
Luminous Efficacy (rated) (Nom)
179 lm/W 185 lm/W
Color rendering index (CRI)
80

Downloads

Leaflets

Product Data Sheet
Product Datasheet-Fortimo Strip VOcs 44in 3200lm 835-850 LV1 pdf 1.8 MB

Visuals

Product-Photographs-929002746913_NA
Multiple assets - Visuals
CAD Drawings
Fortimo Strip VOcs 44in 3200lm 835-850 LV1 stp 14.4 MB