ADVANCE FO Strip VOcs 44in 5200lm 835-850 LV1

Product Description

ADVANCE FO Strip VOcs 44in 5200lm 835-850 LV1

Order code: 929002746813

Specifications

Luminous Flux
4,960 lm 5,130 lm
Life to 70% Lumen Maintenance
60,000 hour(s)
Color Consistency Initial
3
Correlated Color Temperature (Nom)
Selectable
Luminous Efficacy (rated) (Nom)
177 lm/W 193 lm/W
Color rendering index (CRI)
80

Downloads

Leaflets

Product Data Sheet
Product Datasheet-Fortimo Strip VOcs 44in 5200lm 835-850 LV1 pdf 1.6 MB

Visuals

Product-Photographs-929002746813_NA
Multiple assets - Visuals
CAD Drawings
Fortimo Strip VOcs 44in 5200lm 835-850 LV1 stp 7.5 MB