ADVANCE Fortimo LED Strip VO 44in 5400lm 835 LV3
Product Description
ADVANCE Fortimo LED Strip VO 44in 5400lm 835 LV3
Specifications
- Luminous Flux 5,302 lm
- Life to 70% Lumen Maintenance 50,000 hour(s)
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 3500 K
- Luminous Efficacy (rated) (Nom) 172 lm/W
- Color rendering index (CRI) 80