ADVANCE Fortimo LED Strip VO 44in 5400lm 830 LV3

Product Description

ADVANCE Fortimo LED Strip VO 44in 5400lm 830 LV3

Order code: 929002723113

Specifications

  • Luminous Flux
    5,082 lm
  • Life to 70% Lumen Maintenance
    50,000 hour(s)
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    165 lm/W
  • Color rendering index (CRI)
    80

Downloads

Family

Product