ADVANCE FO Strip PR FT 23.7in 2200lm 827-865 LV6

Product Description

ADVANCE FO Strip PR FT 23.7in 2200lm 827-865 LV6

Order code: 929002762913

Specifications

Luminous Flux
2,030 lm 2,220 lm
Life to 70% Lumen Maintenance
60,000 hour(s)
Color Consistency Initial
3
Correlated Color Temperature (Nom)
Tunable white 2700-6500 K
Luminous Efficacy (rated) (Nom)
173 lm/W 190 lm/W
Color rendering index (CRI)
80

Downloads

Leaflets

Product Data Sheet
Product Datasheet-Fortimo Strip PR FT 23.7in 2200lm 827-865 LV6 pdf 1.9 MB

Visuals

Product-Photographs-929002762913_NA
Multiple assets - Visuals
CAD Drawings
Fortimo Strip PR FT 23.7in 2200lm 827-865 LV6 stp 6.5 MB