ADVANCE LED Strip (1-Row)

Perfect building block to serve all linear fixture needs!

Products

Product family information

Description

Fortimo LED Strip modules are an ideal choice for high-performance architectural and indoor luminaires. Designed for high efficiency, offered in variable lengths, allowing for daisy chaining, and incorporating tight voltage binning to create a high-quality base for your luminaire designs. This family also offers specialized spectra and options such as tunable white and Bio-up

Benefits

  • Cover all needs in luminaire designs; different module lengths from 0.5ft to 4ft, a wide range of CCTs in CRI80 and CRI90, and different lumen output versions.

  • Easy upgrade to high efficiency solutions; FlexTune (tunable white), high flux and HCL solutions

Features

  • Excellent color consistency of 3 SDCM

  • Two lumen packages per length available

Applications

  • Office
  • Retail
  • Hospitality

Downloads