ADVANCE FO Strip PR FT 11in 1100lm 827-865 LV6

Product Description

ADVANCE FO Strip PR FT 11in 1100lm 827-865 LV6

Order code: 929002762513

Specifications

Luminous Flux
1,010 lm 1,110 lm
Life to 70% Lumen Maintenance
60,000 hour(s)
Color Consistency Initial
3
Correlated Color Temperature (Nom)
Tunable white 2700-6500 K
Luminous Efficacy (rated) (Nom)
173 lm/W 190 lm/W
Color rendering index (CRI)
80

Downloads

Leaflets

Product Data Sheet
Product Datasheet-Fortimo Strip PR FT 11in 1100lm 827-865 LV6 pdf 2.0 MB

Visuals

Product-Photographs-929002762513_NA
Multiple assets - Visuals
CAD Drawings
Fortimo Strip PR FT 11in 1100lm 827-865 LV6 stp 4.4 MB