ADVANCE FO Strip PR FT 5.5in 550lm 827-865 LV6

Product Description

ADVANCE FO Strip PR FT 5.5in 550lm 827-865 LV6

Order code: 929002762313

Specifications

Luminous Flux
510 lm 560 lm
Life to 70% Lumen Maintenance
60,000 hour(s)
Color Consistency Initial
3
Correlated Color Temperature (Nom)
Tunable white 2700-6500 K
Luminous Efficacy (rated) (Nom)
174 lm/W 191 lm/W
Color rendering index (CRI)
80

Downloads

Leaflets

Product Data Sheet
Product Datasheet-Fortimo Strip PR FT 5.5in 550lm 827-865 LV6 pdf 2.1 MB

Visuals

Product-Photographs-929002762313_NA
Multiple assets - Visuals
CAD Drawings
Fortimo Strip PR FT 5.5in 550lm 827-865 LV6 stp 3.4 MB