ADVANCE FO Strip ST 11in 2000lm 935 LV6

Product Description

ADVANCE FO Strip ST 11in 2000lm 935 LV6

Order code: 929002760513

Specifications

Luminous Flux
1,910 lm
Life to 70% Lumen Maintenance
60,000 hour(s)
Color Consistency Initial
3
Correlated Color Temperature (Nom)
3500 K
Luminous Efficacy (rated) (Nom)
180 lm/W
Color rendering index (CRI)
90

Downloads

Leaflets

Product Data Sheet
Product Datasheet-Fortimo Strip ST 11in 2000lm 9xx LV6 pdf 1.5 MB

Visuals

Product-Photographs-929002760513_NA
Multiple assets - Visuals
CAD Drawings
Fortimo Strip ST 11in 2000lm 830 LV6 stp 3.3 MB