ADVANCE FO Strip PR 47.5in 4400lm 830 LV6

Product Description

ADVANCE FO Strip PR 47.5in 4400lm 830 LV6

Order code: 929002755713

Specifications

Luminous Flux
4,240 lm
Life to 70% Lumen Maintenance
60,000 hour(s)
Color Consistency Initial
3
Correlated Color Temperature (Nom)
3000 K
Luminous Efficacy (rated) (Nom)
181 lm/W
Color rendering index (CRI)
80

Downloads

Leaflets

Product Data Sheet
Product Datasheet-Fortimo Strip PR 47.5in 4400lm 8xx LV6 pdf 1.6 MB

Visuals

Product-Photographs-929002755713_NA
Multiple assets - Visuals
CAD Drawings
Fortimo Strip PR 47.5in 4400lm 830 LV6 stp 12.1 MB