ADVANCE FO Strip PR 44in 4400lm 940 LV6

Product Description

ADVANCE FO Strip PR 44in 4400lm 940 LV6

Order code: 929002755613

Specifications

Luminous Flux
4,310 lm
Life to 70% Lumen Maintenance
60,000 hour(s)
Color Consistency Initial
3
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
184 lm/W
Color rendering index (CRI)
90

Downloads

Leaflets

Product Data Sheet
Product Datasheet-Fortimo Strip PR 44in 4400lm 9xx LV6 pdf 1.6 MB

Visuals

Product-Photographs-929002755613_NA
Multiple assets - Visuals
CAD Drawings
Fortimo Strip PR 44in 4400lm 830 LV6 stp 12.0 MB