Country
MyLighting login
Products
Products
LED Drivers
See all
Linear and compact LED drivers
Outdoor and industrial LED drivers
Constant voltage drivers
See all
LED Modules
See all
Linear and area modules
Directional and recessed modules
Outdoor modules
Constant voltage modules
See all
Lighting controls
See all
Sensors and accessories
See all
Retail Display Lighting
See all
Retail display lighting modules
Retail display lighting accessories
Power drivers
See all
Solutions
Connected lighting systems and components
Connected lighting
MasterConnect
Sensor Ready and D4i
SR Bridge
Connected lighting
Experience lighting - premium lighting systems
Experience lighting
BioUp - HCL
Spectral Engineering
Indoor premium light recipes
Outdoor light recipes
Flextune - Multi-channel
ComfortFade Dim-to-off
Experience lighting
Peace of mind
Peace of mind
Robust DuraVolt Drivers
Lumen and Color Selectable
SimpleSet programming
Peace of mind
Field installation and replacement
Advance Express Drivers
Ballasts and TLED Drivers
Tools
Tools
Tools
Easy Design-in Tool
MyLighting
MultiOne Configurator
Tools
Contact us
Overview
Specifications
Downloads
Home
Products
LED Modules
Linear and area modules
LED Strip (1-Row)
FO Strip PR 44in 4400lm 927 LV6
Back to family
LED Strip (1-Row)
ADVANCE FO Strip PR 44in 4400lm 927 LV6
Popular downloads
Product Data Sheet
pdf
1.6 MB
View all downloads
Product Description
ADVANCE FO Strip PR 44in 4400lm 927 LV6
Order code:
929002755313
Specifications
Expand all
Light Technical
Luminous Flux
3,940 lm
Life to 70% Lumen Maintenance
60,000 hour(s)
Color Consistency Initial
3
Correlated Color Temperature (Nom)
2700 K
Luminous Efficacy (rated) (Nom)
168 lm/W
Color rendering index (CRI)
90
Operating and Electrical
Power Consumption
23 W
Wiring
Input Wire Gauge
18-24 AWG
Temperature
T-Case Lifetime (Max)
185 °F
T-Case Lifetime (Nom)
185 °F
T-Case Maximum (Max)
194 °F
T-Case Maximum (Nom)
194 °F
Mechanical and Housing
Overall length
44-1/16 inch
Overall width
13/16 inch
Overall height
3/16 inch
Dimensions (Height x Width x Depth)
4 x 20 x 1118 mm
UL Wet/ damp/ dry location
Damp location
Minimum Segment Length
5.5 inch
Net Weight (Piece)
0.174 lb
Approval and Application
Approval Marks
REACH compliance
RoHS compliance
cUL certificate
Product Data
Order product name
FO Strip PR 44in 4400lm 927 LV6
Full product name
FO Strip PR 44in 4400lm 927 LV6
Order code
929002755313
Material Nr. (12NC)
929002755313
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
781087169896
Numerator - Packs per outer box
120
EAN/UPC - Case
50781087169891
Downloads
Leaflets
Product Data Sheet
Product Datasheet-Fortimo Strip PR 44in 4400lm 9xx LV6
pdf 1.6 MB
View
Visuals
Product-Photographs-929002755313_NA
Multiple assets - Visuals
Download
CAD Drawings
Fortimo Strip PR 44in 4400lm 830 LV6
stp 12.0 MB
Download