ADVANCE FO Strip PR 11in 1100lm 835 LV6

Product Description

ADVANCE FO Strip PR 11in 1100lm 835 LV6

Order code: 929002752613

Specifications

Luminous Flux
1,090 lm
Life to 70% Lumen Maintenance
60,000 hour(s)
Color Consistency Initial
3
Correlated Color Temperature (Nom)
3500 K
Luminous Efficacy (rated) (Nom)
186 lm/W
Color rendering index (CRI)
80

Downloads

Leaflets

Product Data Sheet
Product Datasheet-Fortimo Strip PR 11in 1100lm 8xx LV6 pdf 1.5 MB

Visuals

Product-Photographs-929002752613_NA
Multiple assets - Visuals
CAD Drawings
Fortimo Strip PR 11in 1100lm 830 LV6 stp 3.7 MB