ADVANCE FORTIMO LED STRIP 23IN 2600LM 835 EL LV4

Product Description

ADVANCE FORTIMO LED STRIP 23IN 2600LM 835 EL LV4

Order code: 929000789513

Specifications

  • Luminous Flux
    2,534 lm
  • Life to 70% Lumen Maintenance
    50,000 hour(s)
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    181 lm/W
  • Color rendering index (CRI)
    80

Downloads

Family

Product