ADVANCE FORTIMO LINE PR 2FT 4000LM 835 1R NA LV3
Product Description
ADVANCE FORTIMO LINE PR 2FT 4000LM 835 1R NA LV3
Specifications
- Luminous Flux 3,936 lm
- Life to 70% Lumen Maintenance 50,000 hour(s)
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 3500 K
- Luminous Efficacy (rated) (Nom) 175 lm/W
- Color rendering index (CRI) 80