ADVANCE LED Line and LED Line High Flux

Wider modules for enhanced lumen output with multiple LED Row options

Products

Product family information

Description

Designed to provide a high-flux solution for high lumen applications at an affordable cost point, Fortimo LED Line range of products offers the perfect blend of high light output and affordable prices

Benefits

  • Available in 1R systems and 3R systems

  • Wider footprint improves thermal performance

Features

  • Excellent color consistency of 3 SDCM

  • State-of-the-art LED module efficiency of up to 186 lm/W

Applications

  • Industrial
  • Retail

Downloads