ADVANCE FORTIMO LINE PR 2FT 7500LM 840 2R NA LV3
Product Description
ADVANCE FORTIMO LINE PR 2FT 7500LM 840 2R NA LV3
Specifications
- Luminous Flux 7,505 lm
- Life to 70% Lumen Maintenance 50,000 hour(s)
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 4000 K
- Luminous Efficacy (rated) (Nom) 179 lm/W
- Color rendering index (CRI) 80