ADVANCE FORTIMO LINE PR 2FT 7500LM 835 2R NA LV3

Product Description

ADVANCE FORTIMO LINE PR 2FT 7500LM 835 2R NA LV3

Order code: 929000797413

Specifications

  • Luminous Flux
    7,400 lm
  • Life to 70% Lumen Maintenance
    50,000 hour(s)
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    177 lm/W
  • Color rendering index (CRI)
    80

Downloads

Family

Product