ADVANCE Fortimo edge VO 10.75in 4800lm 840 LV2

Product Description

ADVANCE Fortimo edge VO 10.75in 4800lm 840 LV2

Order code: 929002725713

Specifications

Luminous Flux
4,800 lm
Life to 70% Lumen Maintenance
50,000 hour(s)
Color Consistency Initial
3
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
179 lm/W
Color rendering index (CRI)
80

Downloads

Leaflets

Product Data Sheet
Product Datasheet-Fortimo edge VO 10.75in 4800lm 8xx LV2 pdf 1.2 MB

Visuals

Product-Photographs-929002725713_NA
Multiple assets - Visuals
CAD Drawings
Fortimo edge VO 10.75in 4800lm 840 LV2 stp 9.6 MB