Products
929002724713
929002724813
929002724913
929002725013
929002725113
929002725213
929002725313
929002725413
Product family information
Description
Develop your architectural and commercial linear high-bays especially for high temperature applications utilizing metal-core PCBs using Fortimo Edge products
Benefits
Robust LED platform designed for high lifetime and reliability
Compact design enables innovative luminaire design
Features
Excellent color consistency of 3 SDCM
State-of-the-art LED module efficiency of up to 185 lm/W