ADVANCE Fortimo edge 21.5in 8600lm 850 LV2

Product Description

ADVANCE Fortimo edge 21.5in 8600lm 850 LV2

Order code: 929002725613

Specifications

Luminous Flux
8,602 lm
Life to 70% Lumen Maintenance
50,000 hour(s)
Color Consistency Initial
3
Correlated Color Temperature (Nom)
5000 K
Luminous Efficacy (rated) (Nom)
185 lm/W
Color rendering index (CRI)
80

Downloads

Leaflets

Product Data Sheet
Product Datasheet-Fortimo edge 21.5in 8600lm 8xx LV2 pdf 1.8 MB

Visuals

Product-Photographs-929002725613_NA
Multiple assets - Visuals
CAD Drawings
Fortimo edge 21.5in 8600lm 830 LV2 stp 7.0 MB