ADVANCE Fortimo edge 21.5in 8600lm 835 LV2
Product Description
ADVANCE Fortimo edge 21.5in 8600lm 835 LV2
Specifications
- Luminous Flux 8,413 lm
- Life to 70% Lumen Maintenance 50,000 hour(s)
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 3500 K
- Luminous Efficacy (rated) (Nom) 181 lm/W
- Color rendering index (CRI) 80