ADVANCE Fortimo edge 21.5in 8600lm 830 LV2
Product Description
ADVANCE Fortimo edge 21.5in 8600lm 830 LV2
Specifications
- Luminous Flux 8,109 lm
- Life to 70% Lumen Maintenance 50,000 hour(s)
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 3000 K
- Luminous Efficacy (rated) (Nom) 175 lm/W
- Color rendering index (CRI) 80