ADVANCE Fortimo edge VO 21.5in 6400lm 850 LV2

Product Description

ADVANCE Fortimo edge VO 21.5in 6400lm 850 LV2

Order code: 929002725213

Specifications

  • Luminous Flux
    6,400 lm
  • Life to 70% Lumen Maintenance
    50,000 hour(s)
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    5000 K
  • Luminous Efficacy (rated) (Nom)
    179 lm/W
  • Color rendering index (CRI)
    80

Downloads

Family

Product