ADVANCE Fortimo edge VO 21.5in 6400lm 840 LV2
Product Description
ADVANCE Fortimo edge VO 21.5in 6400lm 840 LV2
Specifications
- Luminous Flux 6,400 lm
- Life to 70% Lumen Maintenance 50,000 hour(s)
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 4000 K
- Luminous Efficacy (rated) (Nom) 179 lm/W
- Color rendering index (CRI) 80