ADVANCE Fortimo edge VO 21.5in 6400lm 835 LV2

Product Description

ADVANCE Fortimo edge VO 21.5in 6400lm 835 LV2

Order code: 929002725013

Specifications

  • Luminous Flux
    6,210 lm
  • Life to 70% Lumen Maintenance
    50,000 hour(s)
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    174 lm/W
  • Color rendering index (CRI)
    80

Downloads

Family

Product