ADVANCE Fortimo edge VO 21.5in 4800lm 850 LV2
Product Description
ADVANCE Fortimo edge VO 21.5in 4800lm 850 LV2
Specifications
- Luminous Flux 4,800 lm
- Life to 70% Lumen Maintenance 50,000 hour(s)
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 5000 K
- Luminous Efficacy (rated) (Nom) 179 lm/W
- Color rendering index (CRI) 80