ADVANCE FORTIMO LED DLM FLEX DS L2 927 36 G2 NA

Product Description

ADVANCE FORTIMO LED DLM FLEX DS L2 927 36 G2 NA

Order code: 929001730113

Specifications

  • Luminous Flux
    2,331 lm
  • Life to 70% Lumen Maintenance
    50,000 hour(s)
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    115 lm/W
  • Color rendering index (CRI)
    90

Downloads

Family

Product