Products
929001729113
929001729213
929001729313
929001729413
929001729513
929001729613
929001729713
929001729813
Product family information
Description
Develop high efficiency downlights and pendants in both CRI 80 and 90 options, from 1000lm through 8000lm
Benefits
High energy efficiency (up to 180lm/W at Tc 85°C), also enabling excellent thermal management
Low glare
Features
Wide lumen output range: up to 13,000lm
Flexible output/performance when set through the dip switch on board and Advance Xitanium LED drivers with SimpleSet technology