ADVANCE FORTIMO LED DLM FLEX DS L2 835 54 G2 NA
Product Description
ADVANCE FORTIMO LED DLM FLEX DS L2 835 54 G2 NA
Specifications
- Luminous Flux 4,931 lm
- Life to 70% Lumen Maintenance 50,000 hour(s)
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 3500 K
- Luminous Efficacy (rated) (Nom) 146 lm/W
- Color rendering index (CRI) 80