Country
MyLighting login
Products
Products
LED Drivers
See all
Linear and compact LED drivers
Outdoor and industrial LED drivers
Constant voltage drivers
See all
LED Modules
See all
Linear and area modules
Directional and recessed modules
Outdoor modules
See all
Lighting controls
See all
Sensors and accessories
See all
Retail Display Lighting
See all
Retail display lighting modules
See all
Solutions
Connected lighting systems and components
Connected lighting
MasterConnect
Sensor Ready and D4i
SR Bridge
Connected lighting
Experience lighting - premium lighting systems
Experience lighting
BioUp - HCL
Spectral Engineering
Indoor premium light recipes
Outdoor light recipes
Flextune - Multi-channel
ComfortFade Dim-to-off
Experience lighting
Peace of mind
Peace of mind
Robust DuraVolt Drivers
Lumen and Color Selectable
SimpleSet programming
Peace of mind
Field installation and replacement
Advance Express Drivers
Ballasts and TLED Drivers
Tools
Tools
Tools
Easy Design-in Tool
MyLighting
MultiOne Configurator
Tools
Contact us
Overview
Specifications
Downloads
Home
Products
LED Drivers
Outdoor and industrial LED drivers
Xitanium LED Xtreme drivers - LP (Lite Programmable)
Xi LP 75W 0.2-0.7A S1 230V S240 sXt
Back to family
Xitanium LED Xtreme drivers - LP (Lite Programmable)
Xitanium Xi LP 75W 0.2-0.7A S1 230V S240 sXt
New
Popular downloads
Product Data Sheet
pdf
10.2 MB
View all downloads
Product Description
Xitanium Xi LP 75W 0.2-0.7A S1 230V S240 sXt
Order code:
929000963206
Full order code:
871869648154700
Specifications
Expand all
General Information
Nominal lifetime
100,000 hour(s)
Lighting Technology
LED
Isolation Class
Isolated/SELV
Operating and Electrical
Input Voltage
230 V
Total Harmonic Distortion IEC (Max)
8 %
Power Consumption
82 W
Output Current Ripple (Max)
4 %
Maximum Efficiency at Full Load
89 %
Output Current (Max)
700 mA
Output Current Tolerance (Max)
5 %
Power Factor (Fraction)
0.98
Open Circuit Voltage (DC) (Max)
190 V
Input current (AC)
370 mA
Inrush Current Peak (Max)
46 A
Inrush Current Peak (Nom)
46 A
Output Power (Max)
75 W
Output Power (Nom)
75 W
Default output current
700 mA
Inrush Current Width to 50% of Peak
250 µs
Power Factor 100% Load (Max)
0.98
Energy Metering
No
Constant Current (CC)
True
Constant Voltage (CV)
False
Diagnostics
True
Output Power (Min)
4 W
Output Current (Min)
70 mA
Output Voltage (Max)
150 V
Output Voltage (Min)
50 V
Number of Products on MCB (16A Type B) (Max)
11
Protection class IEC
Safety class I/II
Surge Protection (Common/Differential)
Surge protection level until 6 kV differential mode and 10 kV common mode
Adjustable Output Current
SimpleSet/NFC
Wiring
Hot Wiring
No
Control Wire Cross Section (Max)
1.5 mm²
Control Wire Cross Section (Min)
0.5 mm²
Output Wire Cross Section (Max)
1.5 mm²
Output Wire Cross Section (Min)
0.5 mm²
Cable Length From Device to Lamp
98-7/16 inch
Input wire strip length
7/16 inch to 7/16 inch
Input Wire Cross Section (Max)
2.5 mm²
Input Wire Cross Section (Min)
0.5 mm²
Output wire strip length
3/8 inch to 3/8 inch
System characteristics
Central DC Operation
No
YellowDot ready
No
Temperature
T-Case Lifetime (Max)
167 °F
T-Case Lifetime (Nom)
167 °F
T-Case Maximum (Max)
185 °F
T-Case Maximum (Nom)
185 °F
Module Temperature Protection
False
Controls and Dimming
Dimmable
Yes
Control Interface
1-10V
DynaDimmer
Dimming Range
100-10 %
D4i compliant
No
DynaDimmer
No
Constant light output
No
Mechanical and Housing
Product Length
9-1/2 inch
Housing
C133_LP_S1
Overall length
9-1/2 inch
Overall width
2-3/8 inch
Overall height
1-1/2 inch
Dimensions (Height x Width x Depth)
38 x 60 x 240 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
1.213 lb
Approval and Application
Relative Humidity (Operation) (Max)
90 %
Relative humidity (storage)
5-95 %
Isolation Classification
Class I and Class II
Short Circuit Protection
Protected
Over Power Protection
Protected
Open Circuit Protection
Protected
Approval Marks
CCC certificate
CE marking
Double-insulated Built-In
EAC
ENEC certificate
RCM compliance
UA
WEEE
Corridor Mode
False
Output Current Set Options
SimpleSet
Ambient temperature range
-40 °F to 131 °F
Mounting Type
Built-in
Product Data
Order product name
Xi LP 75W 0.2-0.7A S1 230V S240 sXt
Full product name
Xi LP 75W 0.2-0.7A S1 230V S240 sXt
Full product code
871869648154700
Order code
929000963206
Material Nr. (12NC)
929000963206
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8718696481547
Numerator - Packs per outer box
10
EAN/UPC - Case
8718696481554
Downloads
Leaflets
Product Data Sheet
929000963206-Xitanium-Xi-LP-75W-02-07A-S1-230V-S240-sXt-20260609-PDS.pdf
pdf 10.2 MB
View
Visuals
Product-Photographs-929000963206_NA
Multiple assets - Visuals
Download
Other
Certificate
929000963206-Xi-LP-75W-02-07A-S1-230V-S240-sXt-UKCA.pdf
pdf 777.8 kB
View
Certificate
929000963206-Xi-LP-75W-02-07A-S1-230V-S240-sXt-SL.pdf
pdf 103.9 kB
View
Certificate
929000963206-Xi-LP-75W-02-07A-S1-230V-S240-sXt-CCC2.pdf
pdf 916.9 kB
View
Certificate
929000963206-Xi-LP-75W-02-07A-S1-230V-S240-sXt-ENEC.pdf
pdf 2.3 MB
View
Certificate
929000963206-Xi-LP-75W-02-07A-S1-230V-S240-sXt-CCC3.pdf
pdf 2.9 MB
View
Certificate
929000963206-Xi-LP-75W-02-07A-S1-230V-S240-sXt-CE.pdf
pdf 225.2 kB
View
Certificate
929000963206-Xi-LP-75W-02-07A-S1-230V-S240-sXt-CB.pdf
pdf 150.7 kB
View
Certificate
929000963206-Xi-LP-75W-02-07A-S1-230V-S240-sXt-CCC1.pdf
pdf 2.9 MB
View
Certificate
929000963206-Xi-LP-75W-02-07A-S1-230V-S240-sXt-CCC4.pdf
pdf 1.7 MB
View
Certificate
929000963206-Xi-LP-75W-02-07A-S1-230V-S240-sXt-RCM.pdf
pdf 284.5 kB
View