Xitanium LED Xtreme drivers - LP (Lite Programmable)

Reliable, high performance technology for extreme LED applications

New

Products

Power
40
Output current (mA)
700
Max. output voltage (Vdc)
77
Dimming controls
1-10V
DynaDimmer
Height (inch)
1-3/8
Power
150
Output current (mA)
700
Max. output voltage (Vdc)
283
Dimming controls
1-10V
DynaDimmer
Height (inch)
1-1/2
Power
75
Output current (mA)
700
Max. output voltage (Vdc)
150
Dimming controls
1-10V
DynaDimmer
Height (inch)
1-1/2

Product family information

Description

Xitanium lite programmable Xtreme LED drivers are value engineered to deliver a carefully selected feature set and high-end performance, making it a preferred choice for many outdoor applications. The portfolio offers high flexibility with a customizable operating window, enabling differentiation in LED lighting designs via system tuning and being prepared for LED efficacy upgrades. Configuration of programmable drivers has never been easier with the integrated SimpleSet feature, a fast and wireless way to change and read-out settings.

Benefits

  • Ultimate robustness, energy savings through high efficiency and via multiple dimming and lower maintenance costs

  • Balanced configurable feature set covering the most common applications

Features

  • SimpleSet, wireless configuration interface

  • Autonomous dimming via integrated DynaDimmer or DynaDimmer LITE

Applications

  • Outdoor
  • Industry

Downloads

Brochures

Design-In guide
Design-in Guide pdf 1.2 MB

Visuals

Family-Photographs-Xitanium LED Xtreme drivers - LP (Lite Programmable)
Multiple assets - Visuals