ADVANCE XITANIUM 100W 0.1-1.5A 0-10V SS 347-480V

Product Description

ADVANCE XITANIUM 100W 0.1-1.5A 0-10V SS 347-480V

Order code: 929001705413

Specifications

  • Nominal lifetime
    50,000 hour(s)
  • Features
    Adjustable Output Current (AOC) Adjustable Light Output (ALO) Adjustable Minimum Dimming Current 6kV Combi Wave 2Ohms 1,2µs/50µs (Common mode and Differential Mode) Type HL
  • Programs
    Advance Express

Downloads

Leaflets

Product Data Sheet
Datasheet XITANIUM 100W 0.1-1.5A SS 347-480V Y 6KV pdf 1.4 MB

Brochures

Additional literature
Design-in Guide Xitanium Outdoor Industrial pdf 2.2 MB

Visuals

Product-Photographs-929001705413_NA
Multiple assets
CAD Drawings
CAD drawing XITANIUM 100W 0.1-1.5A SS 347-480V Y 6KV stp 1.4 MB