ADVANCE Outdoor and Industrial 0-10V
Popular drivers with a strong reputation for reliability including versions with auxiliary power supplies.
Products
Product family information
Description
Programmable drivers with 0-10V dimming designed for ultra-high reliability and wide operating ranges for maximum flexibility in outdoor and industrial applications. These have proven to be workhorses of the industry for over a decade. There are also drivers with an auxiliary output for ON-OFF and dim controls that can be both fixture-based and mesh networked.
Benefits
Rugged and designed to survive in extreme application conditions
Improve thermal management further using features like DTL
Features
Programable drivers use NFC based SimpleSet Technology to configure many features including output current, and specifiable features
100,000 hour lifetime