Country
MyLighting login
Products
Products
LED Drivers
See all
Linear and compact LED drivers
Outdoor and industrial LED drivers
Constant voltage drivers
See all
LED Modules
See all
Linear and area modules
Directional and recessed modules
Outdoor modules
See all
Lighting controls
See all
Sensors and accessories
See all
Retail Display Lighting
See all
Retail display lighting modules
See all
Solutions
Connected lighting systems and components
Connected lighting
MasterConnect
Sensor Ready and D4i
SR Bridge
Connected lighting
Experience lighting - premium lighting systems
Experience lighting
BioUp - HCL
Spectral Engineering
Indoor premium light recipes
Outdoor light recipes
Flextune - Multi-channel
ComfortFade Dim-to-off
Experience lighting
Peace of mind
Peace of mind
Robust DuraVolt Drivers
Lumen and Color Selectable
SimpleSet programming
Peace of mind
Field installation and replacement
Advance Express Drivers
Ballasts and TLED Drivers
Tools
Tools
Tools
Easy Design-in Tool
MyLighting
MultiOne Configurator
Tools
Contact us
Overview
Specifications
Downloads
Home
Products
LED Drivers
Linear and compact LED drivers
Linear D4i and DALI-2
Xitanium 40W 0.10-1.1A 54V DALI 120-277V
Back to family
Linear D4i and DALI-2
ADVANCE Xitanium 40W 0.10-1.1A 54V DALI 120-277V
Popular downloads
Product Data Sheet
pdf
1.2 MB
Select and download
Product Description
ADVANCE Xitanium 40W 0.10-1.1A 54V DALI 120-277V
Order code:
929000780613
Specifications
Expand all
General Information
Nominal lifetime
50,000 hour(s)
Features
Adjustable Output Current (AOC)
Operating and Electrical
Input Voltage
120 V
208 V
240 V
277 V
Line Frequency
50 to 60 Hz
Maximum Efficiency at Full Load
85 %
Output Current (Max)
1100 mA
Output Current (Nom)
1100 mA
Output Current Tolerance (Max)
5 %
Output Power (Max)
40 W
Default output current
1100 mA
Constant Current (CC)
True
Constant Voltage (CV)
False
Output Voltage (Max)
54 V
Output Voltage (Min)
27 V
Surge Protection (Common/Differential)
2.5kV 100kHz Ring Wave 30Ohms (Common mode and Differential mode)
Adjustable Output Current
DALI
Rset
SimpleSet/NFC
Wiring
Input Wire Gauge
20-16 AWG
Temperature
T-Case Lifetime (Max)
167 °F
T-Case Lifetime (Nom)
167 °F
T-Case Maximum (Max)
185 °F
T-Case Maximum (Nom)
185 °F
Controls and Dimming
Dimmable
DALI
Control Interface
DALI
Dimming Range
100-5 %
D4i compliant
No
DynaDimmer
No
Mechanical and Housing
Overall length
14-3/16 inch
Overall width
1-3/16 inch
Overall height
1 inch
Dimensions (Height x Width x Depth)
25 x 30 x 360 mm
UL Wet/ damp/ dry location
Damp location
Dry location
Net Weight (Piece)
0.972 lb
Approval and Application
Overheating Protection
Yes
Isolation Classification
UL Class 2
Short Circuit Protection
Protected
Over Power Protection
Protected
Open Circuit Protection
Protected
EMI Standard
FCC Title 47 Subpart 15 Class A
Safety Standard
UL 8750, UL 1310
Approval Marks
NOM certificate
RoHS Compliant
cUL Listed (Class P)
Output Current Set Options
SimpleSet; REST; DALI
Product Data
Order product name
Xitanium 40W 0.10-1.1A 54V DALI 120-277V
Full product name
XITANIUM 40W 0.1-1.1A 54V DALI INT
Order code
XI040C110V054YPT2M
Material Nr. (12NC)
929000780613
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
781087148501
Numerator - Packs per outer box
18
EAN/UPC - Case
50781087148513
Downloads
Leaflets
Product Data Sheet
Datasheet Xitanium 40W 0.10-1.1A 54V DALI 120-277V
pdf 1.2 MB
View
Brochures
Additional literature
Design-in Guide Xitanium SR Indoor
pdf 2.6 MB
View
Visuals
Product-Photographs-929000780613_NA
Multiple assets
Download
CAD Drawings
CAD drawing Xitanium 40W 0.10-1.1A 54V DALI 120-277V
stp 3.5 MB
Download