Philips LED, T8, 6.5 W, 4000 K, 1050 lm, 50000 h

MAS LEDtube 590mm 6.5W840 T8 TW

產品說明

LED, T8, 600 mm, 6.5 W, 4000 K, 1050 lm, 50000 h, 161 lm/W, G13 | Medium Bi-Pin Fluorescent, 塑膠

訂單代碼: 929003636508
完整訂單代碼: 872016919467000

下載