Philips LED, T8, 31 W, 4000 K, 5200 lm, 50000 h

MAS LEDtube 1500mm 31W840 T8 TW

產品說明

LED, T8, 1500 mm, 31 W, 4000 K, 5200 lm, 50000 h, 167 lm/W, G13 | Medium Bi-Pin Fluorescent, 塑膠

訂單代碼: 929003102808
完整訂單代碼: 871951439953200

下載