Philips TUV T8

TUV T8 - Guaranteed lifetime simplifying planned maintenance in professional applications

產品

產品 比較
TUV 36W SLV/6

TUV 36W SLV/6

928048604003
36
-
-
-
G13 | Medium Bi-Pin Fluorescent

產品系列資訊

描述

TUV T8 lamps are double-ended UVC (germicidal) lamps used in professional water and air disinfection units. TUV T8 lamps offer almost constant UV output over their complete lifetime, for maximum security of disinfection and high system efficacy. Moreover, they have a long and reliable lifetime, which allows maintenance to be planned for in advance.

優勢

  • Security of effective disinfection over the useful lifetime of the lamp

  • Maintenance can be planned in advance, virtually eliminating the need for expensive spot replacement of prematurely failed lamps

功能

  • Short-wave UV radiation with a peak at 253.7 nm (UVC) for disinfection purposes

  • Protective inside coating ensures constant UV output over the complete lifetime of the lamp

應用

  • Air disinfection systems in professional applications such as universities, hospitals, jails and laboratories
  • Upper air and whole room disinfection equipment in hospitals, intensive care units and surgery rooms
  • Areas with low maintenance and/or disruptive costs
  • Fish ponds and process water units

警告與安全

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • DANGER: Risk Group 3 Ultra Violet product. These lamps emit high-power UV radiation that can cause severe injury to skin and eyes. Avoid eye and skin exposure to unshielded product. Use only in an enclosed environment which shields users from the radiation.

下載