Philips Connected, LED, T8, EM/Mains, 1200 mm, 15.6 W, 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 hour(s)
LEDtube Connected IA 1200mm 15.6W840 T8
คำบรรยายผลิตภัณฑ์
Connected, LED, T8, EM/Mains, 1200 mm, 15.6 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 hour(s), 160 lm/W, EEL C, G13 ROT, Beam angle 160 degree(s), Plastic, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
ข้อมูลจำเพาะ
- Cap-Base G13 ROT
- Nominal lifetime 75,000 hour(s)
- Switching Cycle 200,000
- Lighting Technology LED
- Flux measurement reference Sphere
- Warranty period 5 years