Philips CorePro, LED, ED90, Mains only, 26 W, E27, 4000 K, 4000 lm, CRI 80, 25000 hour(s)
TForce Core LED HPL 26W E27 840 FR
คำบรรยายผลิตภัณฑ์
CorePro, LED, ED90, Mains only, 26 W, E27, 4000 K, 4000 lm, CRI 80, 25000 hour(s), 153 lm/W, EEL D, PF 0.9, Beam angle 300 degree(s), RG1, IP65, SVM 1.6, PstLM 1
ข้อมูลจำเพาะ
- Cap-Base E27
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 15,000
- Lighting Technology LED
- Flux measurement reference Sphere
- Warranty period 5 years