Philips MASTER Value, LEDtube, T8, UN, 1500 mm, 23 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 60000 h
MAS LEDtube VLE UN 1500mm UO 23W840 T8
Produktbeskrivning
MASTER Value, LEDtube, T8, UN, 1500 mm, 23 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 60000 h, 160 lm/W, EEL C, G13 | Medium Bi-Pin Fluorescent, Glas, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1