Philips MASTER Value, LEDtube, T8, EM/nätspänning, 600 mm, 8 W, 18W TL-D, 6500 K, 1050 lm, CRI 80, 60000 h
MAS LEDtube VLE 600mm HO 8W 865 T8
Produktbeskrivning
MASTER Value, LEDtube, T8, EM/nätspänning, 600 mm, 8 W, LED alternative to 18W TL-D, 6500 K, 1050 lm, CRI 80, 60000 h, 131 lm/W, EEL E, G13 | Medium Bi-Pin Fluorescent, Glas, 600 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1