Philips MASTER, LEDtube, T8, HF, 1200 mm, 14 W, 36W TL-D, 4000 K, 2100 lm, CRI 80, 75000 h
MAS LEDtube HF 1200mm HO 14W840 T8
Produktbeskrivning
MASTER, LEDtube, T8, HF, 1200 mm, 14 W, LED alternative to 36W TL-D, 4000 K, 2100 lm, CRI 80, 75000 h, 150 lm/W, EEL D, G13 ROT, Plast, 1200 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5