Philips MASTER, LEDtube, T8, HF, 600 mm, 8 W, 18W TL-D, 4000 K, 1050 lm, CRI 80, 75000 h
MAS LEDtube HF 600mm HO 8W840 T8
Produktbeskrivning
MASTER, LEDtube, T8, HF, 600 mm, 8 W, LED alternative to 18W TL-D, 4000 K, 1050 lm, CRI 80, 75000 h, 131 lm/W, EEL E, G13 ROT, Plast, 600 mm, RG0, SDCM 6, IP20