Philips MASTER, LEDtube, T5, HF, 1500 mm, 20 W, 35W TL5 HE, 6500 K, 3000 lm, CRI 80, 60000 h
MAS LEDtube HF 1500mm HE 20W 865 T5
Produktbeskrivning
MASTER, LEDtube, T5, HF, 1500 mm, 20 W, LED alternative to 35W TL5 HE, 6500 K, 3000 lm, CRI 80, 60000 h, 150 lm/W, EEL D, G5, Glas, 1500 mm, RG0, SDCM 6, IP20