Philips Fortimo SLM C 827 1205 L13 2024 G8

Product Description

Philips Fortimo SLM C 827 1205 L13 2024 G8

Order code: 929003943701
Full order code: 872110307549900

Specifications

  • Luminous Flux
    2,590 lm
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    150 lm/W
  • Colour rendering index (CRI)
    80
  • CoB LES (mm)
    13 mm

Downloads

Family

Product