Nyhet

Philips Connected, LED, T8, EM/Nett, 600 mm, 7.6 W, 18W TL-D, 4000 K, 1150 lm, CRI 80, 75000 time(r)

LEDtube Connected IA 600mm 7.6W840 T8

Produktbeskrivelse

Connected, LED, T8, EM/Nett, 600 mm, 7.6 W, LED alternative to 18W TL-D, 4000 K, 1150 lm, CRI 80, 75000 time(r), 151 lm/W, EEL D, G13 ROT, Plast, 600 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Bestillingskode: 929004270502
Full bestillingskode: 872110306309000

Nedlastinger