Norge - Norsk

Philips CorePro, LED HPL, Oval, Bare strømnettet, 13 W, HPL 50W, E27, 4000 K, 2000 lm, CRI 80, 25000 time(r)

TForce Core LED HPL 13W E27 840 FR

Produktbeskrivelse

CorePro, LED HPL, Oval, Bare strømnettet, 13 W, LED alternative to HPL 50W, E27, 4000 K, 2000 lm, CRI 80, 25000 time(r), 153 lm/W, EEL D, PF 0.5, Glass, RG1, IP65, SVM 1.6, PstLM 1

Bestillingskode: 929002349802
Full bestillingskode: 871869975027500